Telecommunication and Fire Alarm Cables

Telephone indoor cables, fire alarm indoor cables and telephone outdoor cables are designed for fast data transmission and excellent line attenuation. They are used for telephone transmission and connecting telephone exchange and telephone extension or telephone extension to each other.

13 hits found
Per page:
Sort by:
No. of cores
No. of pairs
Conductor diameter (mm)
Screen
Outer diameter
Outer sheath colour
Additional construction elements
Nominal voltage
Temperature
J-Y(St)Y Lg
  • VDE certification
  • EAC certification
  • UKCA certification
34 item(s) found
From € 25,62 / 100 metre
A-2Y(L)2Y Bd
  • VDE certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
32 item(s) found
From € 81,90 / 100 metre
A-2YF(L)2Y Bd
  • VDE certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
34 item(s) found
From € 89,25 / 100 metre
J-H(St)H Bd
  • VDE certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
22 item(s) found
From € 56,70 / 100 metre
From € 29,40 / 100 metre
From € 235,80 / 100 metre
From € 64,05 / 100 metre
From € 358,03 / 100 metre
J-2Y(St)Y St III Bd
  • EAC certification
  • Length marking in metres
  • UKCA certification
12 item(s) found
From € 68,25 / 100 metre
J-YY Bd
  • VDE certification
  • EAC certification
  • UKCA certification
13 item(s) found
From € 31,69 / 100 metre
From € 258,80 / 100 metre
J-2Y(St)H St III Bd
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
12 item(s) found
From € 60,09 / 100 metre
S-YY Lg
  • VDE certification
  • EAC certification
  • UKCA certification
11 item(s) found
From € 153,30 / 100 metre
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible