CAN-BUS 0,75mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,75 mm² Part no. 803383
  • UL certification
  • CSA certification
  • Length marking in metres
€ 277,83 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
803383
Item description
CAN-BUS 0,75mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,75 mm²
Outer Ø mm (approx.)
8.3
Cu-weight kg/km
40.0
Weight kg/km (approx.)
101.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315039
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • Sheath colour: violet

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible