CAN-BUS 0,50mm² 2-PAIR PVC STATIC violet 2 x 2 x 0,50 mm² Part no. 803722
  • UL certification
  • CSA certification
  • Length marking in metres
€ 328,23 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
803722
Item description
CAN-BUS 0,50mm² 2-PAIR PVC STATIC violet 2 x 2 x 0,50 mm²
Outer Ø mm (approx.)
9.6
Cu-weight kg/km
60.0
Weight kg/km (approx.)
116.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315053
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: violet

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible