![CAN-BUS 0,25mm² 2-PAIR 105°C PUR STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801982_PF_1520x1160.jpg)
![CAN-BUS 0,25mm² 2-PAIR 105°C PUR STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801982_PF_1520x1160.jpg)
CAN-BUS 0,25mm² 2-PAIR 105°C PUR STATIC violet 2 x 2 x AWG 24 / 19
Part no. 801982
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details CAN-BUS 0,25mm² 2-PAIR 105°C PUR STATIC violet 2 x 2 x AWG 24 / 19
- Part no.
- 801982
- Item description
- CAN-BUS 0,25mm² 2-PAIR 105°C PUR STATIC violet 2 x 2 x AWG 24 / 19
- Outer Ø mm (approx.)
- 8.4
- Cu-weight kg/km
- 40.0
- Weight kg/km (approx.)
- 80.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315015
- Customs tariff number
- 85444995
Technical Data CAN-BUS 0,25mm² 2-PAIR 105°C PUR STATIC violet 2 x 2 x AWG 24 / 19
All technical data can be found in the data sheet in the Downloads section |
Details CAN-BUS 0,25mm² 2-PAIR 105°C PUR STATIC violet 2 x 2 x AWG 24 / 19
Cable Structure
-
- Sheath colour: violet