CAN-BUS 0,22mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,22 mm²
Part no. 81286
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details CAN-BUS 0,22mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,22 mm²
- Part no.
- 81286
- Item description
- CAN-BUS 0,22mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,22 mm²
- Outer Ø mm (approx.)
- 5.4
- Cu factor per km
- 17.0
- Weight kg/km (approx.)
- 41.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314940
- Customs tariff number
- 85444995
Technical Data CAN-BUS 0,22mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,22 mm²
All technical data can be found in the data sheet in the Downloads section |