![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91209_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91209_1520x1160.jpg)
Cable protection tube type h grau 52 mm
Part no. 91216
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable protection tube type h grau 52 mm
- Part no.
- 91216
- Item description
- Cable protection tube type h grau 52 mm
- Inner-Ø ca. mm
- 45
- Outer-Ø ca. mm
- 52
- PU/m
- 25
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892378874
- customs tariff number
- 39173200
Technical Data Cable protection tube type h grau 52 mm
Temperature range | -20°C up to +70°C temporary up to +80°C |
Details Cable protection tube type h grau 52 mm
Cable Structure
-
- PVC
Properties
-
- silicone-free
-
- cadmium-free
Notes
-
- Suitable connection glands: USK, LKI, US and LI
Application
-
- Cable protection tube with integrated hard plastic winding.
-
- Plant and machine construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction