![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91209_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91209_1520x1160.jpg)
Cable protection tube type h grau 19 mm
Part no. 91211
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable protection tube type h grau 19 mm
- Part no.
- 91211
- Item description
- Cable protection tube type h grau 19 mm
- Inner-Ø ca. mm
- 15
- Outer-Ø ca. mm
- 19
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892378829
- customs tariff number
- 39173200
Technical Data Cable protection tube type h grau 19 mm
Temperature range | -20°C up to +70°C temporary up to +80°C |
Details Cable protection tube type h grau 19 mm
Cable Structure
-
- PVC
Properties
-
- silicone-free
-
- cadmium-free
Notes
-
- Suitable connection glands: USK, LKI, US and LI
Application
-
• Cable protection tube with integrated hard plastic winding.<br /><br />• Plant and machine construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction
Downloads Cable protection tube type h grau 19 mm
Accessories
Products that match this product