Steel mounting bracket BW PG 48 Part no. 93719
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 722,43 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93719
Item description
Steel mounting bracket BW PG 48
Thread type
PG
Size
PG 48
Length mm
20.0
Boring spacing mm
80
Boring mm
4.5
Width mm
90.0
Inner Ø mm
60.0
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892378416
Customs tariff number
73269098

Technical Data

Steel mounting bracket

Details

Cable Structure

      • Material: steel yellow chromated

Notes

      • Legend:
      • Dimensions
      • d - Inner diameter
      • a - Diameter of stud hole
      • dbh - distance between holes (center/center)

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible