BL-W M32 x 1.5 / PG 29 Part no. 96381
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 22,50 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
96381
Item description
BL-W M32 x 1.5 / PG 29
Outer Ø mm (approx.)
35
Thread type
metric / PG / NPT
Size
M32 x 1.5 / PG 29 / NPT 1"
Pieces per Packaging Unit
250
Individual quantities available
no
EAN / GTIN
4060892374258
Customs tariff number
39269097

Technical Data

Foam blind plate
Temperature range -20°C to +70°C

Details

Cable Structure

      • Material: foam

Notes

      • Legend:
      • Dimensions
      • D - Outer diameter

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • As dust cap for HSK cable glands.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible