BL-W M16 x 1.5 / PG 9
Part no. 96377
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details BL-W M16 x 1.5 / PG 9
- Part no.
- 96377
- Item description
- BL-W M16 x 1.5 / PG 9
- Outer Ø mm (approx.)
- 13.5
- Thread type
- metric / PG / NPT
- Size
- M16 x 1.5 / PG 9 / NPT 3/8"
- Pieces per Packaging Unit
- 500
- Individual quantities available
- no
- EAN / GTIN
- 4060892374210
- Customs tariff number
- 39269097
Technical Data BL-W M16 x 1.5 / PG 9
Foam blind plate | |
Temperature range | -20°C to +70°C |
Details BL-W M16 x 1.5 / PG 9
Cable Structure
-
- Material: foam
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- As dust cap for HSK cable glands.
Downloads BL-W M16 x 1.5 / PG 9
Accessories
Products that match this product