PVC blind plate BL-H PG 42 / M50 x 1.5
Part no. 96424
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PVC blind plate BL-H PG 42 / M50 x 1.5
- Part no.
- 96424
- Item description
- PVC blind plate BL-H PG 42 / M50 x 1.5
- Outer Ø mm (approx.)
- 52
- Thread type
- metric / PG
- Size
- M50 x 1.5 / PG 42
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892374180
- Customs tariff number
- 39269097
Technical Data PVC blind plate BL-H PG 42 / M50 x 1.5
PVC blind plate | |
Temperature range | -20°C to +70°C |
Details PVC blind plate BL-H PG 42 / M50 x 1.5
Cable Structure
-
- Material: Rigid-PVC
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- As dust cap for HSK cable glands.
Downloads PVC blind plate BL-H PG 42 / M50 x 1.5
Accessories
Products that match this product