Crimp cable lug BHA eye type 35 red Part no. 93741
  • UL certification
€ 22,50 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93741
Item description
Crimp cable lug BHA eye type 35 red
Type
BHA 35
Colour
red
cross-section from / to mm²
0.25 - 1.50
Pieces per Packaging Unit
2000
Individual quantities available
no
EAN / GTIN
4060892415500
Customs tariff number
85369010

Technical Data

Crimp cable lug acc. to DIN EN 45545-2
Flange shape Ring shape
Temperature range -20°C to +115°C
short term up to +130°C

Details

Cable Structure

      • Material: Brass
      • Surface: galvanic tin plated
      • Insulation: Polycarbonat (PC)
      • partially insulated
      • Flammability acc. to UL 94 (V0)

Notes

      • Roll diameter: 450mm
      • Inner diameter of inclusion: 27mm
      • Blade terminal / blade receptacle / pin-type cable lug on tape on request.
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Tests

      • selbstverlöschend nach UL 94: V0

Application

      • Polycarbonate-insulated connection material on tape has been developed as a cost-effective solution for medium and large pre-fabricated cables.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible