Solderless terminal B Cu tinned uninsulated round pattern B 70P 70 qmm
Part no. 91381
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Solderless terminal B Cu tinned uninsulated round pattern B 70P 70 qmm
- Part no.
- 91381
- Item description
- Solderless terminal B Cu tinned uninsulated round pattern B 70P 70 qmm
- Cross-section mm²
- 70
- Pin length mm
- 23
- Pin width mm
- 11
- Total length mm
- 55
- Weight kg/1000 pcs.
- 29.2
- PU/pc.
- 1
- Break package
- no
- EAN / GTIN
- 4060892416941
- customs tariff number
- 85369010
Technical Data Solderless terminal B Cu tinned uninsulated round pattern B 70P 70 qmm
Temperature range | up to +125°C |
Details Solderless terminal B Cu tinned uninsulated round pattern B 70P 70 qmm
Cable Structure
-
- Copper
-
- Surface: tinned
Notes
-
- Kupferberechnung gemäß AGB´s
Application
-
- Non-insulated squeeze snap-on connection in pin design.