Crimp cable lug B-PF B 50P Part no. 91380
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 109,08 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91380
Item description
Crimp cable lug B-PF B 50P
Cu (MK) factor per 1000 pcs.
17.9
Copper (MK) base in EUR / 100 kg
150
Type
B 50P
ø Stud hole (a) in mm
20.0
Flange width (b) in mm
9.5
Length (l) in mm
45.0
Weight in kg/1000 pc.
17.9
cross-section from / to mm²
50.00
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892416934
Customs tariff number
85369010

Technical Data

Crimp cable lug
Flange shape Pin shape
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Standardised to DIN 46230 up to 16mm².
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • L - Length

Application

      • Non-insulated squeeze snap-on connection in pin design.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible