Crimp cable lug B-ET B 16-8 Part no. 91530
€ 19,78 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91530
Item description
Crimp cable lug B-ET B 16-8
Type
B 16-8
ø Stud hole (a) in mm
8.4
ø Wire receptable (d) in mm
5.8
Flange width (b) in mm
14.0
Length (l) in mm
22.0
Weight in kg/1000 pc.
4.2
cross-section from / to mm²
16.00
Thickness mm
1.2
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892416637
Customs tariff number
85369010

Technical Data

Crimp cable lug acc. to DIN 46234
Flange shape Ring shape
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • Non-insulated solderless terminals in eye type design.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible