Crimp cable lug B-ET B 10-8
Part no. 91527
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Crimp cable lug B-ET B 10-8
- Part no.
- 91527
- Item description
- Crimp cable lug B-ET B 10-8
- Cu (MK) factor per 1000 pcs.
- 2.9
- Copper (MK) base in EUR / 100 kg
- 150
- Type
- B 10-8
- ø Stud hole (a) in mm
- 8.4
- ø Wire receptable (d) in mm
- 4.5
- Flange width (b) in mm
- 14.0
- Length (l) in mm
- 20.0
- Weight in kg/1000 pc.
- 2.9
- cross-section from / to mm²
- 10.00
- Thickness mm
- 1.1
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416606
- Customs tariff number
- 85369010
Technical Data Crimp cable lug B-ET B 10-8
Crimp cable lug acc. to DIN 46234 | |
Flange shape | Ring shape |
Temperature range | up to +120°C |
Details Crimp cable lug B-ET B 10-8
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Non-insulated solderless terminals in eye type design.
Downloads Crimp cable lug B-ET B 10-8
Accessories
Products that match this product