![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94994_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94994_1520x1160.jpg)
Anaconda Sealtite®HFX schwarz 17,8 mm
Part no. 94995
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite®HFX schwarz 17,8 mm
- Part no.
- 94995
- Item description
- Anaconda Sealtite®HFX schwarz 17,8 mm
- Trade size inch
- 3/8
- Inner-Ø ca. mm
- 12.6
- Outer-Ø ca. mm
- 17.8
- PU/m
- 30
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390333
- customs tariff number
- 83071000
Technical Data Anaconda Sealtite®HFX schwarz 17,8 mm
Protection class | IP 67 |
Temperature range | -45°C up to +105°C temporary up to +125°C |
Details Anaconda Sealtite®HFX schwarz 17,8 mm
Cable Structure
- Galvanised steel
- Outer sheath material: Polyurethane
Properties
- UV-beständig
- halogenfrei
- Low toxicity in case of fire
- Flexible at low temperatures
- Very good UV-resistance and oil resistance
Notes
- Suitable connection glands: T&B straight, T&B angled, Anamet straight, Anamet angled
Tests
- EN standard approved tube for
- railways
- tunnels
- ships
- public buildings
Application
- Halogen-free, low smoke generation, UV-resistant, oil-resistant, weather-resistant. Protection tube from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Downloads Anaconda Sealtite®HFX schwarz 17,8 mm
Accessories
Products that match this product