Protection tube Anaconda Sealtite® OR 2" Part no. 91251
  • UV-resistant
€ 14.919,98 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91251
Item description
Protection tube Anaconda Sealtite® OR 2"
Outer Ø mm (approx.)
59.9
Colour
black
trade size inch
2
Inner Ø mm
51.6
Metres per Packaging Unit
15
Cut-to-length service available
no
EAN / GTIN
4060892389979
Customs tariff number
83071000

Technical Data

Protection tube
Temperature range -15°C to +100°C
short term up to +120°C
Protection class IP 67

Details

Cable Structure

      • Material: steel galvanized
      • Outer sheath material: Polyvinyl chloride (PVC)
      • reinforced, galvanised and spiral wound steel band
      • with latched profile
      • continuous cord seal
      • extruded plastic sheath

Properties

      • resistant to: oil, greases, alkalis, acids
      • UV resistant

Notes

      • Suitable connection glands:
      • LT-straight, LT-elbow 45°and 90°
      • CV Compact straight, CV Compact elbow 45° and 90°

Application

      • Due to the complex construction method, the plastic sheath and internal tube flush together.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible