Anaconda Sealtite® NMFG-Clean blau 26,4 mm
Part no. 908213
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® NMFG-Clean blau 26,4 mm
- Part no.
- 908213
- Item description
- Anaconda Sealtite® NMFG-Clean blau 26,4 mm
- Trade size inch
- 3/4
- Inner-Ø ca. mm
- 21.1
- Outer-Ø ca. mm
- 26.4
- Bending radius static
- 130
- Bending radius dynamic
- 175
- PU/m
- 30
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390463
- customs tariff number
- 39173200
Technical Data Anaconda Sealtite® NMFG-Clean blau 26,4 mm
Protection class | IP 67 - in conjunction with the suitable tube connectors |
Temperature range | -20°C up to +60°C temporary up to +80°C |
Details Anaconda Sealtite® NMFG-Clean blau 26,4 mm
Cable Structure
-
- Special PVC acc. to FDA CFR 21 and NSF 51 (USA-standard)
Properties
-
- Liquid tight
-
- The smooth surface prevents to adhere harmful micro organisms
-
- Easy and fast cleaning because of the smooth surface
-
- Resistant against chemical cleaning supplies
-
- High flexible
Notes
-
- Suitable connection glands: LT-FG-Clean (up to M50), LT-straight, LT-angled, LT-E-UI-straight, LT-E-UI-angled
Application
-
- Thick, soft, smooth, thermoplastic PVC tube with integrated Hard PVC spiral
-
- Food industry - milk - and meat products
-
- Packaging of food machines
-
- Beverage industry
-
- Pharmaceutical industry
-
- Biotechnology
-
- Chemical industry
Downloads Anaconda Sealtite® NMFG-Clean blau 26,4 mm
Accessories
Products that match this product