![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908211_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908211_PF_1520x1160.jpg)
Anaconda Sealtite® NMFG-Clean blau 21,1 mm
Part no. 908212
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® NMFG-Clean blau 21,1 mm
- Part no.
- 908212
- Item description
- Anaconda Sealtite® NMFG-Clean blau 21,1 mm
- Trade size inch
- 1/2
- Inner-Ø ca. mm
- 16
- Outer-Ø ca. mm
- 21.1
- Bending radius static
- 100
- Bending radius dynamic
- 135
- PU/m
- 30
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390456
- customs tariff number
- 39173200
Technical Data Anaconda Sealtite® NMFG-Clean blau 21,1 mm
Protection class | IP 67 - in conjunction with the suitable tube connectors |
Temperature range | -20°C up to +60°C temporary up to +80°C |
Details Anaconda Sealtite® NMFG-Clean blau 21,1 mm
Cable Structure
-
- Special PVC acc. to FDA CFR 21 and NSF 51 (USA-standard)
Properties
-
- Liquid tight
-
- The smooth surface prevents to adhere harmful micro organisms
-
- Easy and fast cleaning because of the smooth surface
-
- Resistant against chemical cleaning supplies
-
- High flexible
Notes
-
- Suitable connection glands: LT-FG-Clean (up to M50), LT-straight, LT-angled, LT-E-UI-straight, LT-E-UI-angled
Application
-
• Thick, soft, smooth, thermoplastic PVC tube with integrated Hard PVC spiral<br /><br />• Food industry - milk - and meat products<br />• Packaging of food machines<br />• Beverage industry<br />• Pharmaceutical industry<br />• Biotechnology<br />• Chemical industry
Downloads Anaconda Sealtite® NMFG-Clean blau 21,1 mm
Accessories
Products that match this product