Anaconda Sealtite® HTDL schwarz 59,9 mm
Part no. 98155
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® HTDL schwarz 59,9 mm
- Part no.
- 98155
- Item description
- Anaconda Sealtite® HTDL schwarz 59,9 mm
- Trade size inch
- 2
- Inner-Ø ca. mm
- 51.6
- Outer-Ø ca. mm
- 59.9
- PU/m
- 15
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892389900
- customs tariff number
- 83071000
Technical Data Anaconda Sealtite® HTDL schwarz 59,9 mm
Protection class | IP 67 |
Temperature range | -15°C up to +100°C temporary up to +120°C |
Details Anaconda Sealtite® HTDL schwarz 59,9 mm
Cable Structure
-
- Galvanised steel
-
- Outer sheath material: PVC
Properties
-
- UV-resistant
Notes
-
- Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled. Up to 1 1/4" with copper conductor.
Application
-
• UL/CSA approval, good EMC properties. Protection tube from reinforced, galvanised steel band with spiral wound, latched profile, a continuous copper conductor and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube flush together.
Downloads Anaconda Sealtite® HTDL schwarz 59,9 mm
Accessories
Products that match this product