Anaconda Sealtite® HCX schwarz 26,4 mm
Part no. 96954
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® HCX schwarz 26,4 mm
- Part no.
- 96954
- Item description
- Anaconda Sealtite® HCX schwarz 26,4 mm
- Trade size inch
- 3/4
- Inner-Ø ca. mm
- 21
- Outer-Ø ca. mm
- 26.4
- PU/m
- 30
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390227
- customs tariff number
- 83071000
Technical Data Anaconda Sealtite® HCX schwarz 26,4 mm
Protection class | IP 67 |
Temperature range | -55°C up to +145°C temporary up to +160°C |
Details Anaconda Sealtite® HCX schwarz 26,4 mm
Cable Structure
-
- Galvanised steel
-
- Outer sheath material: Elastomer
Properties
-
- UV-resistant
Notes
-
- Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled
Application
-
- For extensive temperature ranges. Protection tubes from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Downloads Anaconda Sealtite® HCX schwarz 26,4 mm
Accessories
Products that match this product