Anaconda Sealtite® HCX schwarz 41,8 mm Part no. 96247
€ 9.073,25 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
96247
Item description
Anaconda Sealtite® HCX schwarz 41,8 mm
Trade size inch
1 1/4
Inner-Ø ca. mm
35.1
Outer-Ø ca. mm
41.8
PU/m
15
Cut-to-length service available
no
EAN/GTIN
4060892390203
customs tariff number
83071000

Technical Data

Protection class IP 67
Temperature range -55°C up to +145°C
temporary up to +160°C

Details

Cable Structure

      • Galvanised steel
      • Outer sheath material: Elastomer

Properties

      • UV-resistant

Notes

      • Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled

Application

      • For extensive temperature ranges. Protection tubes from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible