Anaconda Sealtite® EF grau 26,4 mm small package
Part no. 94918
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® EF grau 26,4 mm small package
- Part no.
- 94918
- Item description
- Anaconda Sealtite® EF grau 26,4 mm small package
- Colour
- grey
- Trade size inch
- 3/4
- Inner-Ø ca. mm
- 21
- Outer-Ø ca. mm
- 26.4
- PU/m
- 10
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892389702
- customs tariff number
- 83071000
Technical Data Anaconda Sealtite® EF grau 26,4 mm small package
Protection class | IP 67 |
Temperature range | -25°C up to +70°C temporary up to +90°C |
Details Anaconda Sealtite® EF grau 26,4 mm small package
Cable Structure
-
- Galvanised steel
-
- Outer sheath material: PVC
Notes
-
- Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled
-
- Dimensions 2 1/2", 3", 4", 5" and 6" available on request.
Application
-
• Universal applications. Protection tube from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Downloads Anaconda Sealtite® EF grau 26,4 mm small package
Accessories
Products that match this product