![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91229_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91229_1520x1160.jpg)
Anaconda Sealtite® EF schwarz 41,8 mm
Part no. 96251
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® EF schwarz 41,8 mm
- Part no.
- 96251
- Item description
- Anaconda Sealtite® EF schwarz 41,8 mm
- Colour
- black
- Trade size inch
- 1 1/4
- Inner-Ø ca. mm
- 35.1
- Outer-Ø ca. mm
- 41.8
- PU/m
- 30
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892389788
- customs tariff number
- 83071000
Technical Data Anaconda Sealtite® EF schwarz 41,8 mm
Protection class | IP 67 |
Temperature range | -25°C up to +70°C temporary up to +90°C |
Details Anaconda Sealtite® EF schwarz 41,8 mm
Cable Structure
- Galvanised steel
- Outer sheath material: PVC
Notes
- Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled
- Dimensions 2 1/2", 3", 4", 5" and 6" available on request.
Application
- Universal applications. Protection tube from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Downloads Anaconda Sealtite® EF schwarz 41,8 mm
Accessories
Products that match this product