Protection tube Anaconda Sealtite® EF 1/2" grey (10m)
Part no. 94917
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Protection tube Anaconda Sealtite® EF 1/2" grey (10m)
- Part no.
- 94917
- Item description
- Protection tube Anaconda Sealtite® EF 1/2" grey (10m)
- Outer Ø mm (approx.)
- 21.1
- Colour
- grey
- trade size inch
- 1/2
- Inner Ø mm
- 16.0
- Metres per Packaging Unit
- 10
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892389696
- Customs tariff number
- 83071000
Technical Data Protection tube Anaconda Sealtite® EF 1/2" grey (10m)
Protection tube | |
Temperature range | -25°C to +70°C short term up to +90°C |
Protection class | IP 67 |
Details Protection tube Anaconda Sealtite® EF 1/2" grey (10m)
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyvinyl chloride (PVC)
-
- reinforced, galvanised and spiral wound steel band
-
- with latched profile
-
- continuous cord seal
-
- extruded plastic sheath
Notes
-
- Suitable connection glands:
- LT-straight, LT-elbow 45° and 90°
- CV Compact straight, CV Compact elbow 45° and 90°
Application
-
- Universal applications.
- Due to the complex construction method, the plastic sheath and internal tube flush together.
Downloads Protection tube Anaconda Sealtite® EF 1/2" grey (10m)
Accessories
Products that match this product