![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91259_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91259_1520x1160.jpg)
Anaconda Sealtite® CNP orange 36,3 mm
Part no. 91262
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® CNP orange 36,3 mm
- Part no.
- 91262
- Item description
- Anaconda Sealtite® CNP orange 36,3 mm
- Trade size inch
- 1
- Inner-Ø ca. mm
- 26.5
- Outer-Ø ca. mm
- 36.3
- PU/m
- 30
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390159
- customs tariff number
- 39173900
Technical Data Anaconda Sealtite® CNP orange 36,3 mm
Protection class | IP 67 |
Temperature range | -20°C up to +60°C temporary up to +80°C |
Details Anaconda Sealtite® CNP orange 36,3 mm
Cable Structure
- PVC
- Outer sheath material: PVC with woven nylon insert
Properties
- UV-resistant
Notes
- Suitable connection glands: LT-CNP and LT-CNP-E
Application
- Full plastic, UL/CSA approval. Extremely abrasion-resistant plastic tube for heavy-duty applications. Construction: Neoprene internal tube with nylon weave and abrasion-proof special PVC sheath. Very good UV- and oil-resistance.
Downloads Anaconda Sealtite® CNP orange 36,3 mm
Accessories
Products that match this product
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905913_1520x1160.jpg)