![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91259_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91259_PF_1520x1160.jpg)
Anaconda Sealtite® CNP orange 29,5 mm
Part no. 91261
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® CNP orange 29,5 mm
- Part no.
- 91261
- Item description
- Anaconda Sealtite® CNP orange 29,5 mm
- Trade size inch
- 3/4
- Inner-Ø ca. mm
- 21
- Outer-Ø ca. mm
- 29.5
- PU/m
- 53
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390142
- customs tariff number
- 39173900
Technical Data Anaconda Sealtite® CNP orange 29,5 mm
Protection class | IP 67 |
Temperature range | -20°C up to +60°C temporary up to +80°C |
Details Anaconda Sealtite® CNP orange 29,5 mm
Cable Structure
-
- PVC
-
- Outer sheath material: PVC with woven nylon insert
Properties
-
- UV-resistant
Notes
-
- Suitable connection glands: LT-CNP and LT-CNP-E
Application
-
• Full plastic, UL/CSA approval. Extremely abrasion-resistant plastic tube for heavy-duty applications. Construction: Neoprene internal tube with nylon weave and abrasion-proof special PVC sheath. Very good UV- and oil-resistance.
Downloads Anaconda Sealtite® CNP orange 29,5 mm
Accessories
Products that match this product
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905913_PF_1520x1160.jpg)