Plastic tube Anaconda Sealtite® CNP 1 1/4 Part no. 91263
  • UL certification
  • CSA certification
  • UV-resistant
€ 8.425,00 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91263
Item description
Plastic tube Anaconda Sealtite® CNP 1 1/4
Outer Ø mm (approx.)
46
Colour
orange
trade size inch
1 1/4
Inner Ø mm
35.1
Metres per Packaging Unit
15
Cut-to-length service available
no
EAN / GTIN
4060892390166
Customs tariff number
39173900

Technical Data

Plastic tube
Temperature range -20°C to +60°C
short term up to +80°C
Protection class IP 67

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)
      • Outer sheath material: Special polyvinyl chloride (PVC)
      • with woven nylon insert

Properties

      • resistant to: oil, greases

Notes

      • Suitable connection glands:
      • LT-CNP and LT-CNP-E

Application

      • Fully plastic.
      • Extremely abrasion-resistant plastic tube for heavy-duty applications.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible