Core end sleeves ADU 10/15 Part no. 94005
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 3,70 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
94005
Item description
Core end sleeves ADU 10/15
Cross-sec. mm² (approx.)
10
Length mm
15.0
trade size mm
10.0
Pieces per Packaging Unit
250
Individual quantities available
no
EAN / GTIN
4060892415098
Customs tariff number
85369010

Technical Data

Core end sleeves

Details

Cable Structure

      • Material: copper

Properties

      • Unisolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
      • Die trichterförmig gestaltete Aufweitung erleichtert das Aufschieben auf die Drähte.

Notes

      • Assignment to cable cross section according to DIN 46228: up to 50mm² to nominal size
      • Legend:
      • Dimensions
      • L - Length

Application

      • Non-insulated core end sleeves prevent stripped wires from fanning. The hopper-shaped socket enables them to be pushed easily onto the wires.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible