Core end sleeves ADU 1.5/7
Part no. 91375
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Core end sleeves ADU 1.5/7
- Part no.
- 91375
- Item description
- Core end sleeves ADU 1.5/7
- Cross-sec. mm² (approx.)
- 1.5
- Length mm
- 7.0
- trade size mm
- 1.5
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892414992
- Customs tariff number
- 85369010
Technical Data Core end sleeves ADU 1.5/7
Core end sleeves |
Details Core end sleeves ADU 1.5/7
Cable Structure
-
- Material: copper
Properties
-
- Unisolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
- Die trichterförmig gestaltete Aufweitung erleichtert das Aufschieben auf die Drähte.
Notes
-
- Assignment to cable cross section according to DIN 46228: up to 50mm² to nominal size
-
- Legend:
- Dimensions
- L - Length
Application
-
- Non-insulated core end sleeves prevent stripped wires from fanning. The hopper-shaped socket enables them to be pushed easily onto the wires.
Downloads Core end sleeves ADU 1.5/7
Accessories
Products that match this product