![ADI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91850_TZ_1520x1160.jpg)
![ADI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91850_TZ_1520x1160.jpg)
Core end sleeves ADI 16 green long
Part no. 91899
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Core end sleeves ADI 16 green long
- Part no.
- 91899
- Item description
- Core end sleeves ADI 16 green long
- Cross-sec. mm² (approx.)
- 16
- Colour
- green
- Length mm
- 28.0
- Design
- long
- Colour code
- Z+F
- Sleeve length mm
- 18
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892413995
- Customs tariff number
- 85369010
Technical Data Core end sleeves ADI 16 green long
Core end sleeves | |
Temperature range | up to +105°C short term up to +120°C |
Details Core end sleeves ADI 16 green long
Cable Structure
-
- Material: copper
-
- Surface: tinned
-
- Insulation: Polypropylene (PP)
Properties
-
- Isolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
- Nach DIN-, ZF-, und Telemecanique Farbcode.
Notes
-
- Assignment to cable cross section according to DIN 46228: up to 50mm² to nominal size an DIN color code
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
- Insulated core end sleeves prevent stripped wires from fanning.
- The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
Downloads Core end sleeves ADI 16 green long
Accessories
Products that match this product