Core end sleeves ADI-B Strip 1.5 black

Core end sleeves ADI-B Strip 1.5 black Part no. 91919
€ 1,78 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91919
Item description
Core end sleeves ADI-B Strip 1.5 black
Cross-sec. mm² (approx.)
1.5
Colour
black
Length mm
14.0
Colour code
DIN
Sleeve length mm
8
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892414459
Customs tariff number
85369010

Technical Data

Core end sleeves
Temperature range up to +105°C
short term up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: tinned
      • Insulation: Polypropylene (PP)

Properties

      • Bandware zur Verarbeitung mit Stripax-Plus (Streifenware) oder Crimpautomaten (Spulenware).
      • Isolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
      • Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.

Notes

      • Delivery formats:
      • Strips: 1 item = 10 strips x 50 pcs.
      • Coils: Endless on cardboard coil
      • Legend:
      • Dimensions
      • L - Length
      • l - Length to centre of hole

Application

      • Tape products for processing with Stripax-Plus (strip products) or automatic crimpers (coil products).
      • Insulated core end sleeves prevent stripped wires from fanning.
      • The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible