Adapter PA grey M50 x 1.50 / PG 36 Part no. 93680
  • Halogen-free (LS0H)
€ 694,58 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93680
Item description
Adapter PA grey M50 x 1.50 / PG 36
Colour
grey (RAL 7035)
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892372100
Customs tariff number
39269097

Technical Data

PA adapter
Temperature range -40°C to +100°C

Details

Cable Structure

  • Material: Polyamide (PA)

Properties

  • halogen-free
  • phosphor-free
  • silicone-free

Notes

  • Black on request.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SI - Size of the internal thread

Application

  • Machine and plant construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible