Adapter PA grey M16 x 1.50 / PG 9
Part no. 93672
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Adapter PA grey M16 x 1.50 / PG 9
- Part no.
- 93672
- Item description
- Adapter PA grey M16 x 1.50 / PG 9
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892372025
- Customs tariff number
- 39269097
Technical Data Adapter PA grey M16 x 1.50 / PG 9
PA adapter | |
Temperature range | -40°C to +100°C |
Details Adapter PA grey M16 x 1.50 / PG 9
Cable Structure
- Material: Polyamide (PA)
Properties
- halogen-free
- phosphor-free
- silicone-free
Notes
- Black on request.
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction
Downloads Adapter PA grey M16 x 1.50 / PG 9
Accessories
Products that match this product