![Adapter PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93670_PF_1520x1160.jpg)
![Adapter PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93670_PF_1520x1160.jpg)
Adapter PA grey PG 11 / M20 x 1.50
Part no. 93656
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Adapter PA grey PG 11 / M20 x 1.50
- Part no.
- 93656
- Item description
- Adapter PA grey PG 11 / M20 x 1.50
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892371905
- Customs tariff number
- 39269097
Technical Data Adapter PA grey PG 11 / M20 x 1.50
PA adapter | |
Temperature range | -40°C to +100°C |
Details Adapter PA grey PG 11 / M20 x 1.50
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
Downloads Adapter PA grey PG 11 / M20 x 1.50
Accessories
Products that match this product
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)