Adapter hexagonal PG 36 / M40 Part no. 904331
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 465,20 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904331
Item description
Adapter hexagonal PG 36 / M40
Brass surcharge
yes
Thread type
metric / PG
Size inside
M40
Size outside
PG 36
Thread length mm
9.0
Spanner size mm
50
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892376542
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass adapter
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible