Adapter hexagonal PG 16 / M20 Part no. 904328
€ 92,80 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904328
Item description
Adapter hexagonal PG 16 / M20
Thread length mm
6.5
Spanner size mm
24
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892376511
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass adapter
Temperature range up to +200°C

Details

Cable Structure

  • Material: Brass, nickel plated

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SI - Size of the internal thread

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible