Adapter hexagonal M40 x 1.50 / PG 16 Part no. 904306
€ 290,38 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904306
Item description
Adapter hexagonal M40 x 1.50 / PG 16
Thread length mm
8.0
Spanner size mm
43
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892376290
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass adapter
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible