Adapter hexagonal M32 x 1.50 / PG 13.5
Part no. 904303
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Adapter hexagonal M32 x 1.50 / PG 13.5
- Part no.
- 904303
- Item description
- Adapter hexagonal M32 x 1.50 / PG 13.5
- Brass surcharge
- yes
- Thread type
- PG / metric
- Size inside
- PG 13.5
- Size outside
- M32 x 1.50
- Thread length mm
- 8.0
- Spanner size mm
- 35
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892376269
- Customs tariff number
- 74122000
Technical Data Adapter hexagonal M32 x 1.50 / PG 13.5
Nickel plated hexagonal brass adapter | |
Temperature range | up to +200°C |
Details Adapter hexagonal M32 x 1.50 / PG 13.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Adapter hexagonal M32 x 1.50 / PG 13.5
Accessories
Products that match this product