![A-2YF(L)2Y Bd](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34007_PF_1520x1160.jpg)
![A-2YF(L)2Y Bd](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34007_PF_1520x1160.jpg)
A-2YF(L)2Y Bd black 100 x 2 x 0,8 mm
Part no. 34026
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details A-2YF(L)2Y Bd black 100 x 2 x 0,8 mm
- Part no.
- 34026
- Item description
- A-2YF(L)2Y Bd black 100 x 2 x 0,8 mm
- Outer Ø mm (approx.)
- 39
- Cu-weight kg/km
- 1005.0
- Weight kg/km (approx.)
- 1980.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892261619
- Customs tariff number
- 85444995
Technical Data A-2YF(L)2Y Bd black 100 x 2 x 0,8 mm
All technical data can be found in the data sheet in the Downloads section |
Details A-2YF(L)2Y Bd black 100 x 2 x 0,8 mm
Cable Structure
-
- , conductor diameter: 0.8 mm
-
- Sheath colour: black