ZES PG 16 (CD 10.5-16.0 mm)
Part no. 90573
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details ZES PG 16 (CD 10.5-16.0 mm)
- Part no.
- 90573
- Item description
- ZES PG 16 (CD 10.5-16.0 mm)
- Thread type
- Cable Ø from / to mm
- 10.5 - 16.0
- Thread length mm
- 6.5
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892369582
- Customs tariff number
- 85389099
Technical Data ZES PG 16 (CD 10.5-16.0 mm)
Nickel plated hexagonal brass strain relief gland | |
Temperature range | -20°C to +60°C |
Protection class | IP 54 |
Details ZES PG 16 (CD 10.5-16.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: cuttable sealing ring, Nitrile butadiene rubber (NBR)
-
- Thrust rings: Galvanised steel
-
- with cuttable sealing ring
Properties
-
- optimum strain relief
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads ZES PG 16 (CD 10.5-16.0 mm)
Accessories
Products that match this product