ZES M16 x 1.5 (CD 6.5-10.0 mm)
Part no. 90276
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details ZES M16 x 1.5 (CD 6.5-10.0 mm)
- Part no.
- 90276
- Item description
- ZES M16 x 1.5 (CD 6.5-10.0 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 6.5 - 10.0
- Thread length mm
- 5.0
- Spanner size mm
- 18
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892369650
- Customs tariff number
- 74122000
Technical Data ZES M16 x 1.5 (CD 6.5-10.0 mm)
Nickel plated hexagonal brass strain relief gland | |
Temperature range | -20°C to +60°C |
Protection class | IP 54 |
Details ZES M16 x 1.5 (CD 6.5-10.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: cuttable sealing ring, Nitrile butadiene rubber (NBR)
-
- Thrust rings: Galvanised steel
-
- with cuttable sealing ring
Properties
-
- optimum strain relief
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads ZES M16 x 1.5 (CD 6.5-10.0 mm)
Accessories
Products that match this product