Nickel plated hexagonal brass strain relief gland ZES M12 x 1.5 (CD 5.0 - 6.0 mm)

Nickel plated hexagonal brass strain relief gland ZES M12 x 1.5 (CD 5.0 - 6.0 mm) Part no. 90275
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 313,35 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90275
Item description
Nickel plated hexagonal brass strain relief gland ZES M12 x 1.5 (CD 5.0 - 6.0 mm)
Brass surcharge
yes
Thread type
metric
Size
M12 x 1.5
Cable Ø from / to mm
5.0 - 6.0
Thread length mm
5.0
Spanner size mm
14
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892369643
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass strain relief gland
Temperature range -20°C to +60°C
Protection class IP 54

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: cuttable sealing ring, Nitrile butadiene rubber (NBR)
      • Thrust rings: Galvanised steel
      • with cuttable sealing ring

Properties

      • optimum strain relief

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible