YV-Equipment Wire 3 x 1.0 / 1.8 mm
Part no. 28916
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details YV-Equipment Wire 3 x 1.0 / 1.8 mm
- Part no.
- 28916
- Item description
- YV-Equipment Wire 3 x 1.0 / 1.8 mm
- Outer Ø mm (approx.)
- 4
- Cu-weight kg/km
- 24.0
- Weight kg/km (approx.)
- 30.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892260957
- Customs tariff number
- 85444995
Technical Data YV-Equipment Wire 3 x 1.0 / 1.8 mm
All technical data can be found in the data sheet in the Downloads section |