![YV-Equipment Wire](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28900_PF_1520x1160.jpg)
![YV-Equipment Wire](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28900_PF_1520x1160.jpg)
YV-Equipment Wire 1 x 0.8 / 1.4 mm
Part no. 28910
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details YV-Equipment Wire 1 x 0.8 / 1.4 mm
- Part no.
- 28910
- Item description
- YV-Equipment Wire 1 x 0.8 / 1.4 mm
- Outer Ø mm (approx.)
- 1.4
- Cu-weight kg/km
- 5.0
- Weight kg/km (approx.)
- 6.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 250, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892260896
- Customs tariff number
- 85444995
Technical Data YV-Equipment Wire 1 x 0.8 / 1.4 mm
All technical data can be found in the data sheet in the Downloads section |