YR-Bell Sheathed Cable white 16 x 0,8 / 1,4 mm
Part no. 28927
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details YR-Bell Sheathed Cable white 16 x 0,8 / 1,4 mm
- Part no.
- 28927
- Item description
- YR-Bell Sheathed Cable white 16 x 0,8 / 1,4 mm
- Outer Ø mm (approx.)
- 8.6
- Cu-weight kg/km
- 77.0
- Weight kg/km (approx.)
- 124.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892261060
- Customs tariff number
- 85444995
Technical Data YR-Bell Sheathed Cable white 16 x 0,8 / 1,4 mm
All technical data can be found in the data sheet in the Downloads section |
Details YR-Bell Sheathed Cable white 16 x 0,8 / 1,4 mm
Cable Structure
-
- Sheath colour: white