Vehicle Cable FLY yellow-blue 1 x 1 mm² Part no. 40440
€ 44,10 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
40440
Item description
Vehicle Cable FLY yellow-blue 1 x 1 mm²
Outer Ø mm (approx.)
2.4 - 2.7
Cu factor per km
9.6
Weight kg/km (approx.)
15.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
no
EAN / GTIN
4060892213601
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible