Vehicle Cable FLRY Type B white 1 x 1,5 mm²
Part no. 28529
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Vehicle Cable FLRY Type B white 1 x 1,5 mm²
- Part no.
- 28529
- Item description
- Vehicle Cable FLRY Type B white 1 x 1,5 mm²
- Outer Ø mm (approx.)
- 2.2 - 2.4
- Cu factor per km
- 14.4
- Weight kg/km (approx.)
- 16.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892218620
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLRY Type B white 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |