Vehicle Cable FLRY Type B white 1 x 1 mm²
Part no. 28518
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Vehicle Cable FLRY Type B white 1 x 1 mm²
- Part no.
- 28518
- Item description
- Vehicle Cable FLRY Type B white 1 x 1 mm²
- Outer Ø mm (approx.)
- 1.9 - 2.1
- Cu factor per km
- 9.6
- Weight kg/km (approx.)
- 11.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892218514
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLRY Type B white 1 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |